Terminal marking - UC-TM 12 VT 0822660

Marker for terminal blocks, Sheet, violet, unlabeled, can be labeled with: BLUEMARK ID, BLUEMARK ID COLOR, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: snap into tall marker groove, for terminal block width: 12 mm, lettering field size: 11.45 x 10.5 mm, Number of individual labels: 40

Show Product Details (PDF)

Product Details




Order Key 0822660
Packing unit 10.0 PCE
Minimum order quantity 10.0 PCE
Note Made to Order (non-returnable)
Catalog Page Page 119 (C-3-2017)
GTIN 4046356328821
Weight per Piece (including packing) 13.6 GRM
Weight per Piece (excluding packing) 13.6 GRM
Custom tariff number 39269097
Country of origin PL



Your advantages

The UC-TM ... UniCard labeling range includes markers for products with tall marker grooves
Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
The multi-section marking strips are easy to fit and can be easily separated if required
The sheets provide space for including function texts
The markers support multi-line labeling
The format automatically ensures printing with a high degree of positioning accuracy