SMD male connector - FP 1,27/ 32-MH 1714917

SMD male connector, Nominal current at 20 °C: 1.4 A, Test voltage: 500 V AC, number of positions: 32, pitch: 1.27 mm, color: black, contact surface: Gold, mounting: SMD soldering

Show Product Details (PDF)

Product Details




Order Key 1714917
Packing unit 560 pc
Minimum order quantity 560 pc
GTIN 4055626402956
Weight per Piece (including packing) 2.0 GRM
Weight per Piece (excluding packing) 2.0 GRM
Custom tariff number 85366930
Country of origin CZ



cULus Recognized


Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Compact, high-position board-to-board or wire-to-board connectors for space-saving device designs
Stacked, coplanar or orthogonal PCB connections enable maximum flexibility in the device
Male and female connectors of different height can be combined – for individual PCB spacing of 8 mm ... 13.8 mm