SMD male connector - FP 1,27/ 20-MH 1714915

SMD male connector, Nominal current at 20 °C: 1.4 A, Test voltage: 500 V AC, number of positions: 20, pitch: 1.27 mm, color: black, contact surface: Gold, mounting: SMD soldering

Show Product Details (PDF)

Product Details




Order Key 1714915
Packing unit 560 pc
Minimum order quantity 560 pc
GTIN 4055626402932
Weight per Piece (including packing) 1.5 GRM
Weight per Piece (excluding packing) 1.5 GRM
Custom tariff number 85366930
Country of origin CZ



cULus Recognized