Printed circuit board terminal - ZFKKDSA 1,5C-5,0-30 GYNZ30A-1A 1726774

PCB terminal block, nominal current: 16 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm², pitch: 5 mm, number of positions: 30, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: gray, Solder pin [P]: 3.7 mm

Show Product Details (PDF)

Product Details




Order Key 1726774
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356132770
Weight per Piece (including packing) 78.0 GRM
Weight per Piece (excluding packing) 78.0 GRM
Customs tariff number 85369010
Country of origin PL


Your advantages

Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Conductor connection on several levels enables higher contact density
The latching on the side enables various numbers of positions to be combined