Printed circuit board terminal - SPTAF 1/ 8-3,5-EL MCGY/BK/RD 1714053

PCB terminal block, nominal current: 16 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², pitch: 3.5 mm, number of positions: 8, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: multi-color, Pin layout: Linear double pinning, Solder pin [P]: 2.6 mm

Show Product Details (PDF)

Product Details




Order Key 1714053
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4055626357652
Weight per Piece (including packing) 4.6 GRM
Weight per Piece (excluding packing) 4.4 GRM
Custom tariff number 85369010
Country of origin PL



IECEE CB Scheme

Approval Specification Data
AWG/kcmil 0.2-1.5

VDE Zeichengenehmigung

Approval Specification Data
AWG/kcmil 0.2-1.5

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 8 A 8 A
AWG/kcmil 0.2-1.5 0.2-1.5
Min. cross section 24 mm² 24 mm²
Max. cross section 16 mm² 16 mm²

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Finger-operated release button for very convenient operation
Small component size for applications where space is at a premium
Quick and convenient testing using integrated test option