Printed circuit board terminal - SPT 5/10-H-7,5-ZB 1719273

PCB terminal block, nominal current: 41 A, rated voltage (III/2): 1000 V, nominal cross section: 6 mm², pitch: 7.5 mm, number of positions: 10, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Zigzag pinning W, Solder pin [P]: 4.6 mm

Show Product Details (PDF)

Product Details




Order Key 1719273
Packing unit 50 pc
Catalog Page Page 463 (C-1-2013)
GTIN 4046356141376
Weight per Piece (including packing) 38.3 GRM
Weight per Piece (excluding packing) 36.5 GRM
Custom tariff number 85369010
Country of origin BG



CCA

Approval Specification Data
AWG/kcmil 6

IECEE CB Scheme

Approval Specification Data
AWG/kcmil 6

SEV

Approval Specification Data
AWG/kcmil 6

EAC

cULus Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 36 A 36 A
AWG/kcmil 6 6
Min. cross section 24 mm² 24 mm²
Max. cross section 8 mm² 8 mm²

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Unrestricted 600-V-UL approval thanks to compact zig-zag pinning
Operation and conductor connection from one direction enable integration into front of device