Printed circuit board terminal - SMKDSP 1,5/ 3-5,08 1733583

PCB terminal block, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm², pitch: 5.08 mm, number of positions: 3, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 55 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm. The article can be aligned to create different nos. of positions!

Show Product Details (PDF)

Product Details




Order Key 1733583
Packing unit 250 pc
Minimum order quantity 1 pc
Catalog Page Page 95 (C-1-2013)
GTIN 4017918026677
Weight per Piece (including packing) 4.5 GRM
Weight per Piece (excluding packing) 4.2 GRM
Customs tariff number 85369010
Country of origin DE



CSA

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 28-14 28-14
Min. cross section 28 mm² 28 mm²
Max. cross section 14 mm² 14 mm²

IECEE CB Scheme

Approval Specification Data
AWG/kcmil 28-14

SEV

Approval Specification Data
AWG/kcmil 28-14

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 250 V 300 V
Nominal current IN 15 A 10 A
AWG/kcmil 28-14 28-14
Min. cross section 30 mm² 30 mm²
Max. cross section 14 mm² 14 mm²

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Angled connection enables multi-row arrangement on the PCB
Quick and convenient testing using integrated test option
The latching on the side enables various numbers of positions to be combined