Printed circuit board terminal - PTSA 1,5/11-3,5-F MC 10RZ2,5 1717521

PCB terminal block, nominal current: 8 A, rated voltage (III/2): 250 V, nominal cross section: 1.5 mm², pitch: 3.5 mm, number of positions: 11, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: multi-color, Pin layout: Linear pinning, Solder pin [P]: 3.6 mm

Show Product Details (PDF)

Product Details




Order Key 1717521
Packing unit 40 pc
Minimum order quantity 40 pc
Note Made to Order (non-returnable)
GTIN 4046356139953
Weight per Piece (including packing) 8.3 GRM
Weight per Piece (excluding packing) 7.3 GRM
Custom tariff number 85369010
Country of origin DE



EAC


Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Angled connection enables multi-row arrangement on the PCB