Printed circuit board terminal - PTSA 1,5/ 8-3,5-F BD:1-8 1751037

PCB terminal block, nominal current: 8 A, rated voltage (III/2): 250 V, nominal cross section: 1.5 mm², pitch: 3.5 mm, number of positions: 8, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear front pinning, Solder pin [P]: 3.6 mm

Show Product Details (PDF)

Product Details




Order Key 1751037
Packing unit 120 pc
Minimum order quantity 120 pc
Note Made to Order (non-returnable)
GTIN 4046356314718
Weight per Piece (including packing) 4.0 GRM
Weight per Piece (excluding packing) 3.8 GRM
Custom tariff number 85369010
Country of origin DE



CCA

Approval Specification Data
AWG/kcmil 0.75

VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
AWG/kcmil 0.75

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 5 A 5 A
AWG/kcmil 0.75 0.75
Min. cross section 24 mm² 24 mm²
Max. cross section 16 mm² 16 mm²

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Angled connection enables multi-row arrangement on the PCB