Printed circuit board terminal - PTSA 0,5/ 4-2,5-F BD:1-4 1737491

PCB terminal block, nominal current: 2 A, rated voltage (III/2): 250 V, nominal cross section: 0.5 mm², pitch: 2.5 mm, number of positions: 4, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.6 mm. Soldering legs in front area, one-rowed

Show Product Details (PDF)

Product Details




Order Key 1737491
Packing unit 250 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356183796
Weight per Piece (including packing) 1.7 GRM
Weight per Piece (excluding packing) 1.6 GRM
Customs tariff number 85369010
Country of origin PL



CCA

Approval Specification Data
AWG/kcmil 0.5

VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
AWG/kcmil 0.5

EAC

cULus Recognized

Approval Specification Data
Usegroup B B1 D
Nominal voltage UN 150 V 300 V 300 V
Nominal current IN 2 A 2 A 2 A
AWG/kcmil 0.5 0.5 0.5
Min. cross section 26 mm² 26 mm² 26 mm²
Max. cross section 20 mm² 20 mm² 20 mm²

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Angled connection enables multi-row arrangement on the PCB