Printed circuit board terminal - PT 2,5/ 3-5,0-H BD:NO,K3,NC 1731329

PCB terminal block, nominal current: 32 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm², pitch: 5 mm, number of positions: 3, connection method: Screw connection with wire protector, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 4.1 mm

Show Product Details (PDF)

Product Details




Order Key 1731329
Packing unit 250 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356156707
Weight per Piece (including packing) 3.5 GRM
Weight per Piece (excluding packing) 3.5 GRM
Customs tariff number 85369010
Country of origin PL



CCA

Approval Specification Data
AWG/kcmil 0.5-4

IECEE CB Scheme

Approval Specification Data
AWG/kcmil 0.5-4

VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
AWG/kcmil 0.5-4

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 20 A 10 A
AWG/kcmil 0.5-4 0.5-4
Min. cross section 20 mm² 20 mm²
Max. cross section 12 mm² 12 mm²

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
High terminal block capacity thanks to rectangular terminal block space
Allows connection of two conductors
The latching on the side enables various numbers of positions to be combined