Printed circuit board terminal - PT 1,5/ 2-5,0-H BD:+,- 1720194

PCB terminal block, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm², pitch: 5 mm, number of positions: 2, connection method: Screw connection with wire protector, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm

Show Product Details (PDF)

Product Details




Order Key 1720194
Packing unit 250 pc
Note Made to Order (non-returnable)
GTIN 4046356112338
Weight per Piece (including packing) 2.0 GRM
Weight per Piece (excluding packing) 1.9 GRM
Custom tariff number 85369010
Country of origin DE



SEV

Approval Specification Data
AWG/kcmil 2.5

VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
AWG/kcmil 2.5

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 18 A 10 A
AWG/kcmil 2.5 2.5
Min. cross section 26 mm² 26 mm²
Max. cross section 12 mm² 12 mm²

CCA

Approval Specification Data
AWG/kcmil 2.5

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
High terminal block capacity thanks to rectangular terminal block space
Allows connection of two conductors
The latching on the side enables various numbers of positions to be combined