Printed circuit board terminal - MKDSN 1,5/ 4 BD:1-4 1733790

PCB terminal block, pitch: 5 mm, number of positions: 4, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm

Show Product Details (PDF)

Product Details




Order Key 1733790
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4017918232924
Weight per Piece (including packing) 4.0 GRM
Weight per Piece (excluding packing) 4.0 GRM
Customs tariff number 85369010
Country of origin DE



DNV GL

IECEE CB Scheme

SEV

EAC

cULus Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 300 V 300 V 300 V 300 V
Nominal current IN 10 A 10 A 10 A 10 A
Max. cross section 14 mm² 18 mm² 14 mm² 18 mm²
Min. cross section 30 mm² 30 mm²