Printed circuit board terminal - MKDS 5/ 3-9,5 (13) 1718401

PCB terminal block, nominal current: 32 A, rated voltage (III/2): 1000 V, nominal cross section: 4 mm², pitch: 9.52 mm, number of positions: 3, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm. The article can be aligned to create different nos. of positions!

Show Product Details (PDF)

Product Details




Order Key 1718401
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918228835
Weight per Piece (including packing) 7.4 GRM
Weight per Piece (excluding packing) 6.7 GRM
Custom tariff number 85369010
Country of origin DE



DNV GL

CSA

Approval Specification Data
Usegroup B C
Nominal voltage UN 300 V 300 V
Nominal current IN 30 A 30 A
Min. cross section 28 mm² 28 mm²
Max. cross section 10 mm² 10 mm²

RS

CCA

SEV

EAC

cULus Recognized

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 300 V 600 V
Nominal current IN 30 A 30 A 5 A
Min. cross section 30 mm² 30 mm² 30 mm²
Max. cross section 10 mm² 10 mm² 10 mm²

IECEE CB Scheme


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors