Printed circuit board terminal - MKDS 3/ 2-5,08 BK BD:A1,A2 VPE 1739062

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm², pitch: 5.08 mm, number of positions: 2, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 5 mm

Show Product Details (PDF)

Product Details




Order Key 1739062
Packing unit 500 pc
Minimum order quantity 500 pc
Note Made to Order (non-returnable)
GTIN 4046356285223
Weight per Piece (including packing) 3.9 GRM
Weight per Piece (excluding packing) 3.8 GRM
Customs tariff number 85369010
Country of origin DE



DNV GL

CSA

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
Min. cross section 28 mm² 28 mm²
Max. cross section 12 mm² 12 mm²

SEV

EAC

cULus Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 300 V 300 V 300 V 300 V
Nominal current IN 15 A 15 A 10 A 10 A
Max. cross section 12 mm² 18 mm² 12 mm² 18 mm²
Min. cross section 30 mm² 30 mm²

IECEE CB Scheme


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
The latching on the side enables various numbers of positions to be combined