Printed circuit board terminal - MKDS 1/10-3,81 SMD BK 1727308

PCB terminal block, pitch: 3.81 mm, number of positions: 10, color: black, Pin layout: Linear pad geometry

Show Product Details (PDF)

Product Details




Order Key 1727308
Packing unit 11 pc
Minimum order quantity 11 pc
Note Made to Order (non-returnable)
Catalog Page Page 82 (C-1-2013)
GTIN 4017918025670
Weight per Piece (including packing) 9.9 GRM
Weight per Piece (excluding packing) 9.4 GRM
Customs tariff number 85369010
Country of origin PL



IECEE CB Scheme

Approval Specification Data
AWG/kcmil 1.5

SEV

Approval Specification Data
AWG/kcmil 1.5

EAC

cULus Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 300 V 300 V 300 V 150 V
Nominal current IN 10 A 13.5 A 10 A 13.5 A
AWG/kcmil 1.5 1.5 1.5 1.5
Min. cross section 30 mm² 30 mm² 30 mm² 30 mm²
Max. cross section 16 mm² 16 mm² 16 mm² 16 mm²

Compatible Products