Printed circuit board terminal - MFKDSP/ 2-5,08 VPE 500 1715743

PCB terminal block, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 1 mm², pitch: 5.08 mm, number of positions: 2, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear double pinning, Solder pin [P]: 3.3 mm

Show Product Details (PDF)

Product Details




Order Key 1715743
Packing unit 500 pc
Minimum order quantity 500 pc
Note Made to Order (non-returnable)
GTIN 4046356106887
Weight per Piece (including packing) 2.3 GRM
Weight per Piece (excluding packing) 2.1 GRM
Custom tariff number 85369010
Country of origin PL



Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Angled connection enables multi-row arrangement on the PCB
Quick and convenient testing using integrated test option
Two solder pins reduce the mechanical strain on the soldering spots