Printed circuit board terminal - KDS 3-MT- 6 10RZ 1735435

PCB terminal block, nominal current: 15 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², pitch: 5.08 mm, number of positions: 6, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear double pinning, Solder pin [P]: 3.5 mm

Show Product Details (PDF)

Product Details




Order Key 1735435
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356177092
Weight per Piece (including packing) 41.2 GRM
Weight per Piece (excluding packing) 41.2 GRM
Custom tariff number 85369010
Country of origin PL



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Quick and convenient testing using integrated test option
Color-coded isolating plugs for easy circuit disconnection
Two solder pins reduce the mechanical strain on the soldering spots
The latching on the side enables various numbers of positions to be combined