Printed circuit board terminal - FK-MPT 0,5/ 2-3,5 BD:G,G 1726198

PCB terminal block, nominal current: 4 A, rated voltage (III/2): 250 V, nominal cross section: 0.5 mm², pitch: 3.5 mm, number of positions: 2, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm

Show Product Details (PDF)

Product Details




Order Key 1726198
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356128636
Weight per Piece (including packing) 0.9 GRM
Weight per Piece (excluding packing) 0.5 GRM
Custom tariff number 85369010
Country of origin DE


UL Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 4 A 4 A
AWG/kcmil 28-20 28-20
Min. cross section 28 mm² 28 mm²
Max. cross section 20 mm² 20 mm²

cUL Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 4 A 4 A
AWG/kcmil 28-20 28-20
Min. cross section 28 mm² 28 mm²
Max. cross section 20 mm² 20 mm²

SEV

Approval Specification Data
AWG/kcmil 28-20

EAC


Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Potentials can be easily looped through – ideal for BUS applications
Small component size for applications where space is at a premium
Vertical connection enables multi-row arrangement on the PCB