Printed circuit board terminal - FFKDSA1/V1-5,08-10 BK 1715986

PCB terminal block, nominal current: 15 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm², pitch: 5.08 mm, number of positions: 10, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 3.4 mm

Show Product Details (PDF)

Product Details




Order Key 1715986
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4055626449470
Weight per Piece (including packing) 11.0 GRM
Weight per Piece (excluding packing) 11.0 GRM
Custom tariff number 85369010
Country of origin DE


EAC

cULus Recognized

Approval Specification Data
Usegroup B B1 B2 D D1
Nominal voltage UN 300 V 300 V 300 V 300 V 300 V
Nominal current IN 10 A 10 A 13.5 A 10 A 10 A
Max. cross section 16 mm² 12 mm² 16 mm² 16 mm² 12 mm²
Min. cross section 22 mm² 24 mm² 24 mm²

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Operation and conductor connection from one direction enable integration into front of device
Two solder pins reduce the mechanical strain on the soldering spots
The latching on the side enables various numbers of positions to be combined
Vertical connection enables multi-row arrangement on the PCB