Pin strip - PST 1,3/24-5,0 YE 1739512

Pin strip, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 1.5 mm², number of positions: 24, pitch: 5 mm, color: yellow, contact surface: Tin, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, The maximum current depends on the plug used. The lower of the two current values apply for plug and pin strip. The pin strip is made of highly temperature resistant plastic and is thus suitable for the reflow process.

Show Product Details (PDF)

Product Details




Order Key 1739512
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356288279
Weight per Piece (including packing) 4.1 GRM
Weight per Piece (excluding packing) 4.0 GRM
Custom tariff number 85366930
Country of origin DE


Your advantages

Suitable for wave and reflow soldering processes
Optimum pin geometry for all COMBICON pin strip connectors