PCB plug - TVFKC 1,5/ 2-ST BK 1713669

PCB connector, nominal current: 10 A, rated voltage (III/2): 320 V, nominal cross section: 1.5 mm², number of positions: 2, pitch: 5 mm, connection method: Push-in spring connection, color: black, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1713669
Packing unit 50 pc
Minimum order quantity 500 pc
Note Made to Order (non-returnable)
GTIN 4055626388021
Weight per Piece (including packing) 3.3 GRM
Weight per Piece (excluding packing) 2.9 GRM
Custom tariff number 85366990
Country of origin PL



EAC

cULus Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 300 V 300 V 300 V 300 V
Nominal current IN 8 A 10 A 8 A 10 A
Min. cross section 24 mm² 24 mm² 24 mm² 24 mm²
Max. cross section 16 mm² 16 mm² 16 mm² 16 mm²

Your advantages

Time saving push-in connection, tools not required
Potentials can be easily looped through – ideal for BUS applications
Intuitive use through colour coded actuation lever
Can be combined with the MSTB 2,5 range
Quick and convenient testing using integrated test option