PCB plug - TPC 16/ 2-ST-10,16 1715170

PCB connector, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 16 mm², number of positions: 2, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Show Product Details (PDF)

Product Details




Order Key 1715170
Packing unit 20 pc
Note Made to Order (non-returnable)
Catalog Page Page 556 (C-1-2013)
GTIN 4046356102940
Weight per Piece (including packing) 50.3 GRM
Weight per Piece (excluding packing) 22.2 GRM
Custom tariff number 85366990
Country of origin IN



EAC

cULus Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 60 A 60 A
Min. cross section 20 mm² 20 mm²
Max. cross section 4 mm² 4 mm²

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Potentials can be easily looped through – ideal for BUS applications