PCB plug - QC 1,5/ 8-STF 1718177

PCB connector, nominal current: 12 A, rated voltage (III/2): 630 V, nominal cross section: 1.5 mm², number of positions: 8, pitch: 5 mm, connection method: Displacement connection, color: green, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1718177
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog Page Page 293 (C-1-2013)
GTIN 4046356140447
Weight per Piece (including packing) 22.8 GRM
Weight per Piece (excluding packing) 22.8 GRM
Custom tariff number 85366990
Country of origin CN



EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
Min. cross section 24 mm² 24 mm²
Max. cross section 16 mm² 16 mm²