PCB plug - PT 1,5/ 3-PVH-5,0-A RD 1716516

PCB connector, nominal current: 12 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm², number of positions: 3, pitch: 5 mm, connection method: Screw connection with wire protector, color: red, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1716516
Packing unit 250 pc
Minimum order quantity 250 pc
Note Made to Order (non-returnable)
GTIN 4055626447186
Weight per Piece (including packing) 3.5 GRM
Weight per Piece (excluding packing) 3.5 GRM
Custom tariff number 85366990
Country of origin DE



EAC

cULus Recognized

Approval Specification Data
Usegroup B B1 D
Nominal voltage UN 300 V 300 V 300 V
Nominal current IN 15 A 16 A 10 A
Min. cross section 26 mm² 26 mm² 26 mm²
Max. cross section 12 mm² 12 mm² 12 mm²

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
High terminal block capacity thanks to rectangular terminal block space
Allows connection of two conductors
Horizontal and vertical connection option for optimum conductor routing
Items that can be aligned in various pitches support flexible and space-saving PCB assembly