PCB plug - PC 4/ 4-ST-7,62 CP1,4 BDNZ0330 1746754

PCB connector, nominal current: 20 A, rated voltage (III/2): 630 V, nominal cross section: 4 mm², number of positions: 4, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: green

Show Product Details (PDF)

Product Details




Order Key 1746754
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356291194
Weight per Piece (including packing) 17.3 GRM
Weight per Piece (excluding packing) 16.6 GRM
Customs tariff number 85366990
Country of origin DE



CSA

Approval Specification Data
Usegroup B C
Nominal voltage UN 300 V 300 V
Nominal current IN 20 A 20 A
AWG/kcmil 28-10 28-10
Min. cross section 28 mm² 28 mm²
Max. cross section 10 mm² 10 mm²

RS

EAC

cULus Recognized

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 300 V 600 V
Nominal current IN 30 A 30 A 5 A
AWG/kcmil 28-10 28-10 28-10
Min. cross section 30 mm² 30 mm² 30 mm²
Max. cross section 10 mm² 10 mm² 10 mm²

BV


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Integrated double steel spring provides additional safety in the event of temperature and power fluctuations