PCB plug - MSTB 2,5/ 6-ST BD:6-1 SO/KL2 1736308

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 6, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1736308
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356179928
Weight per Piece (including packing) 10.2 GRM
Weight per Piece (excluding packing) 9.7 GRM
Custom tariff number 85366990
Country of origin DE



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors