PCB plug - MSTB 2,5/ 4-ST GY31 CPBDWH-5 1715979

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 4, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: blue grey, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1715979
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626499680
Weight per Piece (including packing) 6.9 GRM
Weight per Piece (excluding packing) 6.8 GRM
Custom tariff number 85366990
Country of origin DE



IECEE CB Scheme

Approval Specification Data
AWG/kcmil 0.2-2.5

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 15 A 10 A
AWG/kcmil 0.2-2.5 0.2-2.5
Min. cross section 30 mm² 30 mm²
Max. cross section 12 mm² 12 mm²

VDE Zeichengenehmigung

Approval Specification Data
AWG/kcmil 0.2-2.5

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors