PCB plug - MSTB 2,5/ 3-ST-5,08BKAUBDWH2S1 1745580

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 3, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: black, contact surface: Gold

Show Product Details (PDF)

Product Details




Order Key 1745580
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356309349
Weight per Piece (including packing) 5.3 GRM
Weight per Piece (excluding packing) 5.3 GRM
Customs tariff number 85366990
Country of origin DE



IECEE CB Scheme

Approval Specification Data
AWG/kcmil 0.2-2.5

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 15 A 10 A
AWG/kcmil 0.2-2.5 0.2-2.5
Min. cross section 30 mm² 30 mm²
Max. cross section 12 mm² 12 mm²

VDE Zeichengenehmigung

Approval Specification Data
AWG/kcmil 0.2-2.5

Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors