PCB plug - MC 1,5/13-STZ-3,81 1CNBDNZ:549 1744332

PCB connector, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of positions: 13, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1744332
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356303354
Weight per Piece (including packing) 10.2 GRM
Weight per Piece (excluding packing) 9.6 GRM
Custom tariff number 85366990
Country of origin DE


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Pull-out aid facilitates handling and allows the tensile force to be reduced at the contact point