PCB plug - MC 1,5/ 3-ST-3,5 BD:V1-1-Q 1729962

PCB connector, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of positions: 3, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1729962
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356151191
Weight per Piece (including packing) 2.3 GRM
Weight per Piece (excluding packing) 2.1 GRM
Customs tariff number 85366990
Country of origin DE



CSA

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 8 A 8 A
AWG/kcmil 28-16 28-16
Min. cross section 28 mm² 28 mm²
Max. cross section 16 mm² 16 mm²

IECEE CB Scheme

Approval Specification Data
AWG/kcmil 28-16

VDE Gutachten mit Fertigungsüberwachung

Approval Specification Data
AWG/kcmil 28-16

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 8 A 8 A
AWG/kcmil 28-16 28-16
Min. cross section 30 mm² 30 mm²
Max. cross section 14 mm² 14 mm²

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors