PCB plug - ISPC 16/ 7-STF-10,16 1748671

PCB connector, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 16 mm², number of positions: 7, pitch: 10.16 mm, connection method: Push-in spring connection, color: green, contact surface: Silver

Show Product Details (PDF)

Product Details




Order Key 1748671
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog Page Page 565 (C-1-2013)
GTIN 4046356310734
Weight per Piece (including packing) 65.8 GRM
Weight per Piece (excluding packing) 65.8 GRM
Custom tariff number 85366990
Country of origin BG



IECEE CB Scheme

Approval Specification Data
AWG/kcmil 16

SEV

Approval Specification Data
AWG/kcmil 16

EAC

cULus Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 66 A 66 A
AWG/kcmil 16 16
Min. cross section 20 mm² 20 mm²
Max. cross section 4 mm² 4 mm²

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
Screwable flange for superior mechanical stability