PCB plug - IPC 5/11-STGCL-7,62 1718355

PCB connector, nominal current: 41 A, rated voltage (III/2): 1000 V, nominal cross section: 6 mm², number of positions: 11, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1718355
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog Page Page 527 (C-1-2013)
GTIN 4046356175364
Weight per Piece (including packing) 43.6 GRM
Weight per Piece (excluding packing) 43.5 GRM
Custom tariff number 85366990
Country of origin PL



EAC

cULus Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 41 A 41 A
Min. cross section 24 mm² 24 mm²
Max. cross section 8 mm² 8 mm²

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
The automatically locking Click and Lock system prevents accidental disconnection
600 V UL approval in the smallest of dimensions