PCB plug - ICC 2,5/ 4-STZ-5,08 BK W/O RN 1731426

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 4, pitch: 5.08 mm, connection method: Crimp connection, color: black, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1731426
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356158374
Weight per Piece (including packing) 2.9 GRM
Weight per Piece (excluding packing) 2.9 GRM
Customs tariff number 85472000
Country of origin PL



CSA

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 20-14 20-14
Min. cross section 20 mm² 20 mm²
Max. cross section 14 mm² 14 mm²

UL Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 250 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 20-14 20-14
Min. cross section 20 mm² 20 mm²
Max. cross section 14 mm² 14 mm²

cUL Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 250 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 20-14 20-14
Min. cross section 20 mm² 20 mm²
Max. cross section 14 mm² 14 mm²

IECEE CB Scheme

Approval Specification Data
AWG/kcmil 20-14

EAC

VDE Zeichengenehmigung

Approval Specification Data
AWG/kcmil 20-14

Your advantages

Inexpensive connection of large quantities of pre-assembled conductors
Pull-out aid facilitates handling and allows the tensile force to be reduced at the contact point
Can be combined with the MSTB 2,5 range
Intuitive locking mechanism prevents accidental disconnection