PCB plug - GMSTB 2,5 HCV/ 9-ST-7,62 1714346

PCB connector, nominal current: 16 A, rated voltage (III/2): 1000 V, nominal cross section: 2.5 mm², number of positions: 9, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1714346
Packing unit 50 pc
Catalog Page Page 502 (C-1-2013)
GTIN 4046356095631
Weight per Piece (including packing) 18.9 GRM
Weight per Piece (excluding packing) 18.0 GRM
Custom tariff number 85366990
Country of origin DE



EAC

cULus Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 20 A 20 A
Min. cross section 30 mm² 30 mm²
Max. cross section 12 mm² 12 mm²