PCB plug - FRONT-MSTB 2,5/ 5-STF-5,08BKCP 1738694

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 5, pitch: 5.08 mm, connection method: Front screw connection, color: black, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1738694
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356284615
Weight per Piece (including packing) 16.8 GRM
Weight per Piece (excluding packing) 16.1 GRM
Customs tariff number 85366990
Country of origin DE



CSA

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 15 A 10 A
AWG/kcmil 22-12 22-12
Min. cross section 22 mm² 22 mm²
Max. cross section 12 mm² 12 mm²

IECEE CB Scheme

Approval Specification Data
AWG/kcmil 22-12

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 15 A 10 A
AWG/kcmil 22-12 22-12
Min. cross section 30 mm² 30 mm²
Max. cross section 12 mm² 12 mm²

VDE Zeichengenehmigung

Approval Specification Data
AWG/kcmil 22-12

Your advantages

Well-known connection principle allows worldwide use
Optimized for tight installation situations: operation and conductor connection from one direction
Screwable flange for superior mechanical stability
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors