PCB plug - FMC 1,5/20-STF-3,5 NZ71751 1742952

PCB connector, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of positions: 20, pitch: 3.5 mm, connection method: Push-in spring connection, color: black, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1742952
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356300391
Weight per Piece (including packing) 14.9 GRM
Weight per Piece (excluding packing) 14.2 GRM
Custom tariff number 85366990
Country of origin DE


Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Operation and conductor connection from one direction enable integration into front of device
Screwable flange for superior mechanical stability