PCB plug - FKC 2,5/14-ST-5,08 BD:28-15SO 1724077

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 14, pitch: 5.08 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1724077
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356123846
Weight per Piece (including packing) 25.6 GRM
Weight per Piece (excluding packing) 23.3 GRM
Custom tariff number 85366990
Country of origin DE


Your advantages

Time saving push-in connection, tools not required
Intuitive use through colour coded actuation lever
Quick and convenient testing using integrated test option
Can be combined with the MSTB 2,5 range