PCB plug - DFMC 1,5/16-ST-3,5-LR BK 1713679

PCB connector, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of positions: 16, pitch: 3.5 mm, connection method: Push-in spring connection, color: black, contact surface: Tin

Show Product Details (PDF)

Product Details




Order Key 1713679
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4055626323213
Weight per Piece (including packing) 17.7 GRM
Weight per Piece (excluding packing) 17.2 GRM
Custom tariff number 85366990
Country of origin DE



IECEE CB Scheme

VDE Gutachten mit Fertigungsüberwachung

EAC

cULus Recognized

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 50 V 300 V
Nominal current IN 8 A 8 A 8 A
Min. cross section 24 mm² 24 mm² 24 mm²
Max. cross section 16 mm² 16 mm² 16 mm²

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Optimized for tight installation situations: operation and conductor connection from one direction
Automatic locking and intuitive release through Lock and Release operating lever in contrasting color