PCB headers - PC 6/ 4-G1-7,62 BK 1717018

PCB headers, nominal current: 41 A, rated voltage (III/2): 630 V, nominal cross section: 6 mm², number of positions: 4, pitch: 7.62 mm, color: black, contact surface: Tin, mounting: Wave soldering, solder pin [P]: 2.6 mm

Show Product Details (PDF)

Product Details




Order Key 1717018
Packing unit 25 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
GTIN 4055626514956
Weight per Piece (including packing) 10.7 GRM
Weight per Piece (excluding packing) 10.7 GRM
Custom tariff number 85366930
Country of origin CN



Your advantages

Increased touch protection in the pin connector pattern for maximum safety even when not plugged in
Easy PCB replacement thanks to plug-in modules
Well-known mounting principle allows worldwide use