PCB headers - MCDN 1,5/ 9-G1-3,81 P14THR 1749405

PCB headers, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of positions: 9, pitch: 3.81 mm, color: black, contact surface: Tin, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 1.4 mm, The pin length is 1.4 mm. User information and design recommendations on Through Hole Reflow Technology can be found at: Downloads".

Show Product Details (PDF)

Product Details




Order Key 1749405
Packing unit 30 pc
Minimum order quantity 30 pc
Note Made to Order (non-returnable)
Catalog Page Page 218 (C-1-2013)
GTIN 4046356313841
Weight per Piece (including packing) 6.7 GRM
Weight per Piece (excluding packing) 6.7 GRM
Custom tariff number 85366930
Country of origin DE



IECEE CB Scheme

VDE Gutachten mit Fertigungsüberwachung

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 150 V 150 V
Nominal current IN 8 A 8 A

Your advantages

Designed for integration into the SMT soldering process
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Conductor connection on several levels enables higher contact density