PCB headers - MC 1,5/10-GFR-3,5 THTPANZ71736 1742897

PCB headers, number of positions: 10, pitch: 3.5 mm, color: black, contact surface: Tin, pin layout: Linear pinning, solder pin [P]: 3.4 mm

Show Product Details (PDF)

Product Details




Order Key 1742897
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356300452
Weight per Piece (including packing) 3.9 GRM
Weight per Piece (excluding packing) 3.8 GRM
Custom tariff number 85366930
Country of origin DE



EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 8 A 8 A