PCB headers - EMCV 1,5/ 4-G-3,81 BK 1724527

PCB headers, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of positions: 4, pitch: 3.81 mm, color: black, contact surface: Tin, mounting: Press-in technology, pin layout: Linear pinning, solder pin [P]: 3.8 mm

Show Product Details (PDF)

Product Details




Order Key 1724527
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356126700
Weight per Piece (including packing) 1.3 GRM
Weight per Piece (excluding packing) 1.1 GRM
Custom tariff number 85366930
Country of origin DE



EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 8 A 8 A

Your advantages

Long-term stable press-in connection ensures high holding force without thermal load
Vertical connection enables multi-row arrangement on the PCB
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies