PCB direct plug - ZEC 1,0/15-ST-3,5C2R1,15YEBDA2 1730566

PCB direct plug, nominal current: 8 A, rated voltage (III/2): 200 V, nominal cross section: 1 mm², number of positions: 15, pitch: 3.5 mm, connection method: Spring-cage connection, color: yellow, contact surface: Tin, mounting: Direct plug-in method

Show Product Details (PDF)

Product Details




Order Key 1730566
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356153010
Weight per Piece (including packing) 17.7 GRM
Weight per Piece (excluding packing) 16.8 GRM
Custom tariff number 85366930
Country of origin GR



CCA

IECEE CB Scheme

VDE Gutachten mit Fertigungsüberwachung

EAC

cULus Recognized

Approval Specification Data
Usegroup B
Nominal voltage UN 150 V
Nominal current IN 8 A
Min. cross section 26 mm²
Max. cross section 16 mm²

Your advantages

Defined contact force ensures that contact remains stable over the long term
Inexpensive direct plug-in connection with just one component
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Plug-in direction parallel to the PCB