Labeled device marker - GPE 27X27 SR/R CUS 0824425

Engraving material, can be ordered: by sheet, silver, labeled according to customer specifications, mounting type: adhesive, lettering field size: 27 x 27 mm, Number of individual labels: 18

Show Product Details (PDF)

Product Details




Order Key 0824425
Packing unit 1.0 PCE
Note Made to Order (non-returnable)
Catalog Page Page 294 (C-5-2013)
GTIN 4046356352956
Weight per Piece (including packing) 21.7 GRM
Weight per Piece (excluding packing) 21.5 GRM
Custom tariff number 39203000
Country of origin PL


Your advantages

Can be labeled easily using the CMS‑P1‑PLOTTER
Can be engraved using the P1 ENGRAVING UNIT
The adhesive foil used ensures good adhesive properties, even on uneven surfaces
Labeling service: Phoenix Contact can custom-label all GPE ... markers according to your requirements
Two-layer material
The label sheet consists of prefabricated, individual self-adhesive labels