WLAN 5110 The flexible WLAN solution for control cabinets
WLAN 5110 is a powerful WLAN 802.11n Access Point and client which allows large-area WLAN networks or wireless Ethernet connections to be established over longer distances. With the integrated cluster management, all WLAN 5110 Access Points in a network can be configured and managed conveniently and quickly via a single web interface. The compact design means that it can not only be used in control cabinets, but also in compact control boxes in the field.
Increased range due to modern standards and MIMO technology
Powerful WLAN IEEE 802.11n module for more range
A powerful wireless signal and the MIMO (multiple input, multiple output) multi-antenna technology in accordance with the IEEE 802.11n standard are crucial for stable, high-speed, and reliable wireless communication over longer ranges. This particularly counts under challenging industrial conditions. Even when using WLAN clients with the old 802.11a/b/g standard, the stability and range of the wireless communication improves considerably in almost all cases.
Your advantage: Fewer access points per area.
Cluster management technology for central configuration
The cluster management function integrated into the WLAN 5110 allows all WLAN 5110 access points of a WLAN infrastructure network to be configured together centrally in a straightforward manner via just one web interface. Thus, all access points can be set up in just a few minutes, and integrated into existing networks.
Additional convenience during configuration and maintenance is provided by the mode button and the SD memory card on which configuration data and the firmware image and other things can be saved.
Your advantage: Quick and easy WLAN network configuration
Quick and easy network configuration
Secure and compatible: WLAN 5110
Compatible, secure, and a wealth of possibilities
The WLAN 5110 supports the latest WLAN security mechanisms, including hardware-based AES encryption. All WLAN devices that support the 802.11a,b,g and 802.11n specifications are of course also compatible.
Furthermore, the WLAN 5110 provides additional functions and features that are only effective in combination with another WLAN 5110 or WLAN 1100. Among other things, these include the “Fully transparent bridge” mode for layer 2 transparent network communication via WLAN, an optimized multicast handling, e.g. for Ethernet/IP, and additional optimized, higher-speed roaming.
Your advantage: High security and compatibility which is also optimized for industrial applications
Suitable antennas for our WLAN products
External antenna connections for the flexible use of antennas
Good signal reception is key for high-speed and reliable wireless communication. Therefore, installing high-quality antennas that are suitable for the respective application is essential. We provide the ideal antenna accessories for every application.
- Omni-directional antennas for a large-area wireless field in all directions
- Directional antennas for a unidirectional wireless field over long distances
- Leakage cable antennas for track-led applications, e.g. electric monorail systems
Your advantage: Ideal signal reception at all times
RUGGED BOX mounting set for the WLAN 5110 access point
Compact design – even suitable for control boxes in the field
WLAN access points should be installed in the best antenna location. This is usually not near a control cabinet. The WLAN 5110 was therefore designed for installation in field-mountable control boxes, even when Ethernet and antenna cables are connected.
With the RUGGED BOX, we provide you with various, robust control box sets with IP66 type of protection, perfectly harmonized with the FL WLAN 5110. You can use antennas that can be directly screwed on or a power supply unit for 220 V operation. You will always get exactly the right Access Point for your requirements.
Your advantage: Flexible installation of the WLAN 5110 at the ideal position
WLAN 5110 supplied with data and energy due to the PoE splitter
Power over Ethernet (PoE) for easy field installation
Suitable for the WLAN 5110, we provide a Power over Ethernet splitter (PD) for separating power and data in accordance with IEEE 802.3af and IEEE 802.3at. This enables simple and cost-effective Ethernet and power supply cabling via just one Ethernet cable to a remotely installed WLAN access point. The PoE splitter supplies industry-standard 24 V DC and, depending on the type of the PoE supply connected (802.3af/802.3at), 10.5 W or 21.5 W. You will find suitable PoE power modules and PoE switches in our network portfolio.
Your advantage: Easy one-cable installation
WLAN 5110 at a glance
|
|
---|---|
WLAN 5110 | |
Features | |
WLAN standards | IEEE 802.11 a/b/g/n |
Frequency bands and channels (*depending on the country) | 2.4 GHz: Channel 1–13* | 5 GHz: Channel 36–165* |
Max. data rate (gross) | 300 Mbps |
Max. data throughput (net) | <90 Mbps |
Operating modes | Access point, client, repeater |
Maximum transmission power | 18 dBm |
Number of antennas | 1 to 2 (external) |
To the product list |
Comparison of further WLAN products
Compare the properties of our various WLAN wireless modules and easily find the right product for you.
|
|
|
|
|
---|---|---|---|---|
FL WLAN 511x
The flexible WLAN solution for control cabinets |
FL WLAN 101x, FL WLAN 201x
Compact wireless module for external antennas |
FL WLAN 110x, FL WLAN 210x
The WLAN solution for machine building |
FL EPA 2, FL EPA 2 RSMA
Make devices WLAN-capable quickly and easily |
|
Mounting | In the control cabinet, in control boxes (DIN rail adapter) | In the control cabinet, in control boxes (DIN rail adapter (optional*) or wall mounting) | On the control cabinet, machines, etc. (single-hole mounting) | On control cabinets, walls (wall mounting) |
WLAN standards | IEEE 802.11 a/b/g/n | IEEE 802.11 a/b/g/n | IEEE 802.11 a/b/g/n | IEEE 802.11 a/b/g/n |
Maximum data rate (gross) | 300 Mbps | 300 Mbps | 300 Mbps | 130 Mbps |
Maximum data rate (net) | <90 Mbps | >60 Mbps (WLAN 101x), <90 Mbps (WLAN 201x) | >60 Mbps | <20 Mbps |
Antennas included | No: Up to two external connections (RSMA) | No: Up to two external connections (RSMA) | Yes: Two internal (5 dBi) | Yes: Two internal or external (RSMA version) (3 dBi) |
Maximum transmission power | 19 dBm (antenna connection) | 19 dBm (antenna connection) | 20 dBm (incl. antennas) | 15 dBm (antenna connection) |
ATEX / IEC Ex | Yes | Yes: WLAN 2010 (IEC Ex: WLAN 1011, 2011) | No | No |
Class 1, Division 2 | Yes: WLAN 5111 | Yes: WLAN 1011, 2011 | Yes: WLAN 1101, 2101 | Yes |
Operating modes | Access point, repeater, client | Access point, client, mesh (WLAN 201x only) | Access point, client, mesh (WLAN 210x only) | Access point, client |
Multiple WLAN interfaces | Yes: Virtual dual access point or access point and client | Yes: Virtual dual access point or access point and client | Yes: Virtual dual access point or access point and client | Individual access point or client |
Maximum number of WLAN clients per AP | 64 | 10 (WLAN 101x), 60 (WLAN 201x) | 10 (WLAN 110x), 60 (WLAN 210x) | 7 |
Connections | 2 x RJ45, SD card slot for configuration | 1 x RJ45 | 1 x RJ45 | M12, power and data |
Type of protection | IP20 | IP20 | IP54 (WLAN 110x), IP68 (WLAN 210x) | IP65 |
Find out more | Find out more | Find out more | Find out more |