Electronic motor management with integrated current transformers up to 16 A - active power measurement for overload and underload monitoring of motors and systems for optimum protection. Freely parameterizable switching and signaling thresholds.
Motor manager
In addition to motor protection, the motor manager enables you to detect all critical load states of asynchronous motors. Benefit from reliable motor management: active power measurement enables you to protect your motors against overload or underload, as in the case of conveyor or pump monitoring, for example. Freely programmable switching and signaling thresholds provide individual motor protection.
More information- Approval
- Current measurement
- Function
- Product type
Configuration package for the EMM ... IFS, comprising CONTACTRON-DTM-IFS, USB programming adapter, and user manual on CD.
DIN rail connector, color: gray, nominal current: 8 A (parallel contacts), rated voltage (III/2): 125 V, number of positions: 5, pitch: 3.81 mm, mounting: DIN rail mounting, locking: without, mounting: without, type of packaging: packed in cardboard, Item with gold-plated contacts, bus connectors for connecting with electronics housings, 5 parallel contacts
Electronic motor management for operation with external current transformer- active power measurement for overload and underload monitoring of motors and systems for optimum protection for all performance classes. Freely parameterizable switching and signaling thresholds.
For more complex applications with Interface system devices (IFS), the extension module offers digital inputs and outputs for processing additional signals in the field. Easy connection to IFS gateway via the DIN rail connector as the slave.
The voltage transducer set makes it possible to insert the electronic motor management module (EMM 3-.../500AC-IFS) in 690 V mains.
Multi-functional memory block with handle for the INTERFACE system; for easy storage and back up of the configuration.
Your advantages
- Integrated full motor protection with bimetal function and thermistor evaluation
- Protection of high-quality system parts with freely parameterizable signaling and switching thresholds
- Production data and energy data acquisition without the need for complex sensors
- Process data such as performance values, operating hours, and switching cycles are safely transmitted between the field and control level
- Easy configuration and diagnostics
- Connection to controller via bus gateway
CONTACTRON motor managers: reliable monitoring and protection of motors
Motor managers – reliable monitoring
Our motor managers monitor motors for overload and underload, function, dirt, and wear. You can therefore provide permanent protection for pumps, actuating drives, fans, conveyor belts, and machine tools, for example.
The motor managers are parameterized very easily based on the FDT/DTM concept using the IFS-CONF software from Phoenix Contact.