Connection terminal block, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.5 mm2 - 6 mm2, mounting: Neutral busbar, color: silver
Junction box connectors and Europe connectors
The connectors consist of junction box connectors and Europe connectors. These connectors are an integral part of any building installation. Our junction box connectors are available with Push-in connection and transparent housing for visual inspection. You can choose from various versions of the lamp-wire connectors for rigid and flexible conductors.
More information- Availability
- Product type
- Approval
- Conductor cross-section, AWG
- Conductor cross-section, flexible
- Conductor cross-section, rigid
- Connection cross-section
- Connection method
Connection terminal block, connection method: Screw connection, Rated cross section: 16 mm2, cross section: 1.5 mm2 - 16 mm2, mounting: Neutral busbar, color: silver
Connection terminal block, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 2.5 mm2 - 35 mm2, mounting: Neutral busbar, color: silver
Connection terminal block, nominal current: 32 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.5 mm2 - 6 mm2, mounting: Neutral busbar, color: silver
Polypropylene Europe terminal strip, white, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 0.5 to 4 mm2
Polyamide Europe terminal strip, transparent, for connecting solid conductors and stranded conductors with ferrules with a cross section of 0.5 to 4 mm2
Polypropylene Europe terminal strip, white, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 0.75 to 6 mm2
Polyamide Europe terminal strip, transparent, with wire protection, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 0.75 to 4 mm2
3-pos. socket terminal block with spring-cage connection, for toolless wiring with push-in connection method, for one and multi-strand conductors with a cross section of 0.5 to 2.5 mm2, insulation housing transparent.
5-pos. socket terminal block with spring-cage connection, for toolless wiring with push-in connection method, for one and multi-strand conductors with a cross section of 0.5 to 2.5 mm2, insulation housing transparent.