Cable - VIP-CAB-FLK14/16/1,0M/S7
2904515

Round cable set; controller: SIMATIC® TOP connect; connection 1: IDC/FLK socket strip (1x 16-position); connection 2: IDC/FLK socket strip (1x 14-position); cable length: 1 m


Product Details




Product type System cable

Ambient temperature (operation) -20 °C ... 50 °C
Ambient temperature (storage/transport) -20 °C ... 70 °C

Max. permissible operating voltage < 50 V AC
60 V DC
Max. current carrying capacity per path 1 A

Cable length 1 m
UL AWM Style 2464/1061
Number of positions 14
Shielded no
Cable type Round cable set
Conductor structure signal line 7x 0.16 mm
AWG signal line 26
Conductor cross section 14x 0.14 mm²
Wire diameter incl. insulation 1 mm ±0.03 mm
External cable diameter 6.4 mm ±0.4 mm
Outer sheath, material Semi-rigid PVC
External sheath, color gray
Conductor material Tin-plated Cu litz wires
Cable resistance ≤ 145 Ω/km (20 °C)
Insulation resistance ≥ 20 MΩ*km (20 °C)
Smallest bending radius, fixed installation 55 mm
Smallest bending radius, movable installation 104 mm
Max. bending cycles 5000 (at a radius of ≥ 15x outside diameter)
Halogen-free no
Flame resistance IEC 60332-1-2 (raw cable)
VDE 0842, Part 332-1-2 (raw cable)
IEC 60332-3-22 (raw cable)
UL VW-1
CSA FT-1
Resistance to oil can withstand occasional splashes (raw cable)
Type Cable for one module
Cable structure
Cable, preassembly Insulation displacement, IEC 60352-4/DIN EN 60352-4

Field level
Connection method IDC/FLK socket strip
Number of connections 1
Number of positions 14
Pitch 2.54 mm
Field level
Connection method IDC/FLK socket strip
Number of connections 1
Number of positions 16
Pitch 2.54 mm

Item number 2904515
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key CK2347
Catalog Page Page 457 (C-7-2013)
GTIN 4046356859318
Weight per Piece (including packing) 76.3 g
Weight per Piece (excluding packing) 76.3 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27242220
ECLASS-10.0.1 27242220
ECLASS-11.0 27242220

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”