AC charging cable - EV-T2G3PC-3AC20A-6,0M2,5ESBK01
1027853

CHARX connect comfort, Mobile AC charging cable, with vehicle charging connector and infrastructure charging plug, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, with protective cap, Type 2, IEC 62196-2, housing: black, gray, PHOENIX CONTACT logo, cable: 6 m, black, straight


Product Details


Mobile AC charging cable with vehicle charging connector and infrastructure charging plug for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, compatible with type 2 infrastructure charging sockets at charging stations for e-mobility (EVSE)



Product type AC charging cable
CHARX connect comfort
Application for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets
compatible with type 2 infrastructure charging sockets at charging stations for electromobility (EVSE)
Type Mobile AC charging cable
with vehicle charging connector and infrastructure charging plug
Design with protective cap
Locking type No locking option for U-lock
Affixed logo PHOENIX CONTACT logo
Charging mode Mode 3, Case B
Charging standard Type 2

Type of signal transmission Pulse width modulation
Note on the connection method Crimp connection, cannot be disconnected
Coding 680 Ω (between PE and PP)
Type of charging current AC 3-phase
Charging power 16.63 kW
Charging current 20 A
Power contact
Number 5 (L1, L2, L3, N, PE)
Rated voltage 480 V AC
Rated current 20 A
Signal contact
Number 2 (CP, PP)
Rated voltage 30 V AC
Rated current 2 A

Infrastructure charging plug
Dimensional drawing
Infrastructure plug
Width 58 mm
Height 131.8 mm
Depth 215.9 mm
Vehicle charging connector
Dimensional drawing
Vehicle connector
Width 70 mm
Height 137 mm
Depth 215.9 mm
Vehicle charging connector
Width 70 mm
Height 137 mm
Depth 215.9 mm
Infrastructure charging plug
Width 58 mm
Height 131.8 mm
Depth 215.9 mm

Color (Housing) black (9005)
Color (Handle area) gray (7042)
Color (Mating face) black (9005)
Color (Protective cap) black (9005)
Color (Cable) black (9005)
Material (Vehicle charging connector) Plastic
Material (Infrastructure charging plug) Plastic
Material (Cable outer sheath) TPE-U
Material (Contact surface) Silver

Cable length 6 m
Wiring standards/regulations prEN 50620 / DIN EN 50620
Wiring certifications VDE
Cable weight max. 250 kg/km
Cable type Class 5
Cable type straight
Cable structure 5 x 1.5 mm² + 1 x 0.5 mm²
External cable diameter 11.6 mm ±0.3 mm
Outer sheath, material TPE-U
Cable resistance ≤ 0.00798 Ω/m (based on a power core, at an ambient temperature of 20°C)
Bending radius min. 192 mm (15x diameter)

Mechanical data
Insertion/withdrawal cycles > 10000
Insertion force < 100 N
Withdrawal force < 100 N

Ambient conditions
Degree of protection Vehicle charging connector IP44 (plugged in; when plugged in and ready to operate, the degree of protection is only ensued if both plug-in components are original products from Phoenix Contact or suitable standard-compliant products)
Degree of protection Infrastructure charging plug IP44 (plugged in; when plugged in and ready to operate, the degree of protection is only ensued if both plug-in components are original products from Phoenix Contact or suitable standard-compliant products)
Degree of protection Protective cap IP54
Ambient temperature (operation) -40 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude 5000 m (above sea level)

Standards
Standards/regulations IEC 62196-2

Item number 1027853
Packing unit 1 pc
Minimum order quantity 1 pc
Product Key XWBAEC
GTIN 4055626522395
Weight per Piece (including packing) 2,050 g
Weight per Piece (excluding packing) 2,050 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27144705
ECLASS-10.0.1 27144705
ECLASS-11.0 27144705

ETIM

ETIM 8.0 EC002897

UNSPSC

UNSPSC 21.0 39121500

IECEE CB Scheme

Approval ID: DE1-65890
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
480 V 20 A

VDE Zeichengenehmigung

Approval ID: 40045394
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
480 V 20 A

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 10;
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Complete product range
Convenient handling due to the ergonomic, triple award-winning design
Available with your logo on request – for consistent branding of your charging station
Longitudinal water tightness reliably prevents water ingress
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Tested in accordance with automotive standards LV124, LV214, and LV215-2
Tested in accordance with EV Ready 37 requirements
Laser-marked mating face in accordance with DIN EN 17186